카탈로그: Hoka
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Reducer, concentric PP, inner diameter = 280 - 355 - 10004266(LOD=M-300)
Hoka
Reducer
Powered by
CAD모델 선택
{hoka/reduzierungen/reduzierung.prj},{NB=Reduzierung symmetrisch PP, Innendurchmesser = 280 - 355 - 10004266(LOD=M-300)},{CNSORDERNO=10004266},{CNSPRICE=39.50},{CNSMASSEXACT=1.000},{S=2.5},{DA1=280},{DA2=355},{H=65},{L1=50},{L2=50},{MCODE=3.rdm:0280.0355},{ART=HoKa PP Reduzierung mit Muffen Ø 280/355 mm},{ARTE=HoKa PP reducer with sockets Ø 280/355 mm},{ARTF=HoKa PP reduction avec manchons Ø 280/355 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 546
HELP_VARIABLE
Company
Hoka
Description
Reducer, concentric - HoKa Reducer, concentric, with sockets
Bill of material
Reducer, concentric PP, inner diameter = 280 - 355 - 10004266(LOD=M-300)
Article number
10004266
10004266
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa PP reducer with sockets Ø 280/355 mm
HoKa PP reducer with sockets Ø 280/355 mm
Weight
1.000
1.000
kg
Material
PP
PP
Color
RAL 7032
RAL 7032
Diameter
280
280
mm
Diameter
355
355
mm
Length
65
65
mm
Length
50
50
mm
Length
50
50
mm
Info text
정보
Info text
Specification
HOKA PP-H reducer with socket concentric plastic formed part with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Injection moulding or semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
HOKA PP-H reducer with socket concentric plastic formed part with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8077, manufacturing process: Injection moulding or semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
Remark
The specified dimensions are installation dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성