??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hettich
Description
Innotech Drawer - Innotech Drawer
Bill of material
9143398
Nominal Length
620.000 mm
Order Number
9143398
Article Length
630.000 mm
FINISH
Silver
connection point
360.000 mm
Previews
3D
2D
Stáhnout CAD model