피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
9234240 (78,500X600)
Hettich
Configurations
Drawer System
ArciTech Double-wall drawer system
Champagne
preassembled_drawer
dwr
h78
Powered by
CAD모델 선택
{hettich/assembly/drawer_system/at_dbl_wall_dr/champagne/preassembled_drawer/dwr/h78/pdheight_78_tab.prj},{NB=9234240___(78,500X600)},{DPASVIS=ArciTech preassembled drawer, 78, 500 x 600, champagne},{DRL=},{DRR=},{DR=},{CW=600},{NL=500},{RPH=78},{PPATH=pdheight_78_tpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Hettich
Description
ArciTech preassembled drawer, height 78 mm - ArciTech preassembled drawer, height 78 mm
Bill of material
9234240___(78,500X600)
AT Preassembled Drawer Set H94 mm
ArciTech preassembled drawer, 78, 500 x 600, champagne
ArciTech preassembled drawer, 78, 500 x 600, champagne
Actro drawer runner left
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 16, left
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 18, left
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 19, left
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 16, left
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 18, left
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 19, left
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 16, left
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 18, left
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 19, left
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 16, left
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 18, left
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 19, left
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 16, left
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 18, left
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 19, left
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 16, left
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 18, left
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 19, left
Actro drawer runner right
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 16, right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 18, right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 19, right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 16, right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 18, right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 19, right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 16, right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 18, right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 19, right
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 16, right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 18, right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 19, right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 16, right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 18, right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 19, right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 16, right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 18, right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 19, right
Actro drawer runner
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 40 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 60 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 16, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 18, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 19, left / right
Actro drawer runner with Silent System / Push to open Silent, 80 kg, 500 mm, KD 19, left / right
Carcase width
600.000
900.000
600.000
900.000
mm
Nominal length
500.000
500.000
mm
Rear panel height
78.000
78.000
mm
AT Preassembled Drawer Set H94 mm
9234240
9234240
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성