??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
har-modular M1-flat module male str.
Bill of material
HARTING 02539010451
Preview
Product number of the Manufacturer
02539010451
Short Description
Connectors, Male connector, Contacts: 1, Straight, Polyamide (PA), Black
Long Description
Connectors, Male connector, Contacts: 1, Straight, Polyamide (PA), Black
Manufacturer Type Description
har-modular M1-flat module male str.
Alternative product number
02 53 901 0451
Manufacturer Name
HARTING
Delivery Time
120
Pole number
1
Manufacturer product description
Connectors, Male connector, Contacts: 1, Straight, Polyamide (PA), Black
Manufacturer product designation
har-modular M1-flat module male str.
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Combustibility class
V0
material of insulation
Polyamide
Minimum Order Quantity
1
Quantity Scale
20
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
Aperçus 3D
Modèles CAO générés