??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flex str f 9.05mm 6p PL1
Bill of material
HARTING 15220062601333
Preview
Product number of the Manufacturer
15220062601333
Short Description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 6, Straight
Long Description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 6, Straight, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Performance level: 1, Liquid crystal polymer (LCP)
Manufacturer Type Description
har-flex str f 9.05mm 6p PL1
Alternative product number
15 22 006 2601 333
Manufacturer Name
HARTING
Delivery Time
56
Type of packaging
Sample
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
Material of the contact
Other copper alloys
Number of rows
2
Pole number
6
Manufacturer product description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 6, Straight
Manufacturer product designation
har-flex str f 9.05mm 6p PL1
Grid dimensions 1
1.27 mm
Grid dimensions 2
1.270 mm
Type of PCB contacting
Reflow soldering termination (SMT)
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Noble metal over Ni, Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimenze
2D
Stáhnout CAD model