??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Halder
Description
EH 25163. - Hinges Zinc die-cast, with spring return / spring-loaded return closing
Bill of material
25163.0010 Hinge
Ref. No.
Rotation
°
Material
B1
60 mm
B2
36 mm
B3
20 mm
D1
8.3 mm
H1
18.5 mm
H2
7.5 mm
H3
9.5 mm
H4
19 mm
L1
60 mm
L2
mm
Temperature
80 °C
Weight
150 g
Previews
3D
Wymiar
2D
Pobierz modele CAD