카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Oil Sight Glass GN 743.8-18-R3/4-A
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 743.8 Oil Sight Glasses with Conical Thread, Resistant up to 180 °C
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn743_8/gn743_8_a.prj},{NB=Oelschauglas GN 743.8-18-R3/4-A},{PARTNUMBER=GN 743.8-18-R3/4-A},{NORMNR=GN 743.8},{D1=18},{D2=R3/4},{A=9.5},{D3=26.4},{D4Z=Rp 3/4},{D4K=-},{E=31.0},{L1=18},{L2=8},{L3=14.5},{S=27.0},{P=1.814},{ND=26.441},{CH1=1.155},{XG=2.660},{XRF=12.000},{XRF1=2.500},{MAT=Messing},{WEIGHT=0.0490},{CTN=90261089},{ROHS=YES},{VERS=1},{INFOGANTER=Produktdetails},{AX=9.5},{L3X=14.5},{D4X=3/4},{LX=15.20}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Ganter
Description
GN 743.8 - Oil Sight Glasses with Conical Thread, Brass, up to 180 °C, Type A with reflector
Bill of material
Oil Sight Glass GN 743.8-18-R3/4-A
GANTER PARTNUMBER
GN 743.8-18-R3/4-A
GN 743.8-18-R3/4-A
D1
18
18
mm
External thread conical
R3/4
R3/4
Reference plane
9.5
9.5
mm
at a
26.4
26.4
mm
Female thread cylindrical
Rp 3/4
Rp 3/4
Female thread conical
-
-
E
31.0
31.0
mm
L1
18
18
mm
L2
8
8
mm
after one revolution of the spindle
14.5
14.5
mm
S
27.0
27.0
mm
Pitch of bolt
1.814
1.814
mm
Weight
0.0490
0.0490
kg
Customs Tariff Number
90261089
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성