??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Ganter
Description
GN 798.7 - Safety Retractable Handles, Retractable Mechanism Steel, Automatic Return to the Retracted Position
Bill of material
Safety Retractable Handle GN 798.7-KT-22
GANTER PARTNUMBER
Swivelling
D1
mm
Thread
M6
D3
20 mm
L1
mm
~
22 mm
L3
5.5 mm
L4
mm
L5
13 mm
L6
7 mm
Material
Plastic, Technopolymer (Polyamide PA)
Weight
kg
Customs Tariff Number
84879090
ROHS
YES
Produktdetails
Produktdetails
Anteprime
3D
Dimensione
2D
Download modelli CAD