카탈로그: Funken
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
PVC white PVC white, outer diameter = 160 - 10017636(LOD=M-300)
Funken
Ventilation fittings
Tube
Powered by
CAD모델 선택
{funken/hoka/rohr/pvc-w.prj},{NB=PVC weiss PVC white, Aussendurchmesser = 160 - 10017636(LOD=M-300)},{CNSORDERNO=10017636},{CNSPRICE=MIN},{CNSMASSEXACT=1.390},{DA=160},{L=5000},{S=3.0},{T=MIN},{MCODE=b.lro:0160x1,8},{ART=HoKa Lüftungsrohr PVC weiß Ø 160 x 1,8 mm},{ARTE=HoKa ventilation pipe PVC white Ø 160 x 1,8 mm},{ARTF=HoKa ventilation pipe PVC weiß Ø 160 x 1,8 mm},{CNSMAT=PVC white},{FAR=RAL 9010},{INFO=Info text},{INFO1=pvc_w},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Funken
Description
PVC white - HoKa ventilation pipe PVC white
Bill of material
PVC white PVC white, outer diameter = 160 - 10017636(LOD=M-300)
Article number
10017636
10017636
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa ventilation pipe PVC white Ø 160 x 1,8 mm
HoKa ventilation pipe PVC white Ø 160 x 1,8 mm
Material
PVC white
Color
RAL 9010
Diameter
160
160
mm
Length
5000
mm
Thickness
3.0
3.0
mm
Info text
정보
Info text
Specification
HOKA PVC white ventilation pipe with plain ends. Round plastic pipe for use in exhaust air systems, connection using a welding process. Outer diameter based on DIN 8062, manufacturing process: extrusion. Negative overpressure on request after mechanical, chemical and thermal stress.
Remark
The specified dimensions are installation dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성