카탈로그: Funken
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
PVC-spiral coiled tube PVC weich, outer diameter = 200 - 10013514(LOD=M-300)
Funken
Ventilation fittings
PVC-spiral coiled tube
Powered by
CAD모델 선택
{funken/hoka/pvc_spiralschlauch/pvc_spiralschlauch.prj},{NB=PVC-Spiralschlauch PVC weich, Aussendurchmesser = 200 - 10013514(LOD=M-300)},{CNSORDERNO=10013514},{CNSPRICE=45.15},{CNSMASSEXACT=0.730},{DA=200},{GEW=0.73},{S=0.4},{BR=105},{A=0.08},{V=0.05},{MCODE=flex:0200},{ART=lfm. PVC flexibler Spiralschlauch Ø 200 mm},{ARTE=mtrs. flexible PVC ducting Ø 200 mm},{ARTF=m. PVC Tube spirale flexible Ø 200 mm},{CNSMAT=PVC weich},{FAR=ähnlich RAL 7011},{INFO=Info text},{INFO1=pvc},{ASTEXT=HOKA PVC Spiralschlauch Flexibeler und leichter Kunststoff-Schlauch rund mit Innenliegender Drahtspirale zur Stabilisierung. Negativer Überdruck auf Anfrage nach mechanischer, chemischer und thermischer Belastung.},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
Funken
Description
PVC-spiral coiled tube - HoKa PVC-spiral coiled tube
Bill of material
PVC-spiral coiled tube PVC weich, outer diameter = 200 - 10013514(LOD=M-300)
Article number
10013514
10013514
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
mtrs. flexible PVC ducting Ø 200 mm
mtrs. flexible PVC ducting Ø 200 mm
Weight
0.730
0.730
kg
Material
PVC soft
Color
similar to RAL 7011
Diameter
200
200
mm
Thickness
0.4
mm
Bending radius
105
105
mm
Working pressure max.
0.08
0.08
bar
Vacuum up to max.
0.05
0.05
bar
Info text
정보
Info text
Specification
HOKA spiral coiled tube Flexible and light plastic tube round with interior wire spiral for stabilisation. Negative overpressure upon request according to mechanical, chemical and thermal load.
Remark
The specified dimensions are installation dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성