카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2016.26.008.35.1000.00
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Cam sliders
2016.26. Aerial cam unit FCC-LV
Powered by
CAD모델 선택
{fibro/normalien/k/k02/k02_08/2016_26_006_008.prj},{NB=2016.26.008.35.1000.00},{BC=2016.26.008.35.1000.00},{L=262},{B=85},{H=225},{H1=43.25},{HW=120},{L1=73},{L2=237},{L3=148},{L4=158},{D=259.30},{WA=35},{FW=124},{FR=12},{WT=25},{SW=49.8},{SS=45},{SP=47.6},{ZTC=84669400},{GEW=18.400},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.26/CATIA/w_0-75/b_85mm/2016.26.008__CM__FCC_AEC-LV_ISO.zip}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 32
HELP_VARIABLE
Company
FIBRO
Description
2016.26.006./008. - Aerial cam unit FCC-LV
Bill of material
2016.26.008.35.1000.00
Order No.
2016.26.008.35.1000.00
2016.26.008.35.1000.00
L
262
262
mm
B
85
85
mm
H
225
mm
H1
43.25
43.25
mm
HW
120
mm
L1
73
73
mm
L2
237
237
mm
L3
148
148
mm
L4
158
158
mm
D
259.30
259.30
mm
α
35
35
°
Working force
124
124
kN
Return force
12
kN
β
25
25
°
Stroke
49.8
49.8
mm
SS
45
45
mm
SP
47.6
47.6
mm
Customs tariff number
84669400
Weight
18.400
18.400
kg
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성