카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2018.00.25.01.02.6500
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Flex Cam
Accessories
Powered by
CAD모델 선택
{fibro/normalien/k/k01/k01_16/2018_00_25_01.prj},{NB=2018.00.25.01.02.6500},{DOC=2018_00_25_01.pdf},{DN=20.000},{EFG=04000.},{SAG=M30x2},{SAGINH=30.000},{D1=31.000},{D2=35.000},{E=72.000},{SW=36.000},{BR=120.000},{KFL=6500.000},{L1=6500.000},{D3=19.000},{D4=28.922},{L5=22.000},{L2=33.341},{L3=41.000},{D5=41.500},{L4=7.000},{D6=20.500},{P=500.000},{LMAX=9500.000},{MAT=Stahl und Gummi},{ZTC=39173100},{GEW=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
FIBRO
Description
2018.00.25.01. - Hose with conical seals, union nut and O-ring (straight/straight)
Bill of material
2018.00.25.01.02.6500
Order No.
2018.00.25.01.02.6500
2018.00.25.01.02.6500
DN
20.000
20.000
mm
recommended for power unit size 2018.20.
04000.
04000.
Hose connector thread M with (24° cone)
M30x2
M30x2
D1
31.000
31.000
mm
D2
35.000
35.000
mm
E
72.000
72.000
mm
SW
36.000
36.000
mm
minimum bend radius
120.000
120.000
mm
shortest factory length
6500.000
6500.000
mm
Hose lenght
mm
값 입력 L1
Hose lenght
mm
cm
inch
ft
확인
Material
Stahl und Gummi
Customs tariff number
39173100
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성