카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.00.25.01.1010
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Controllable gas springs
Gas connection
Powered by
CAD모델 선택
{fibro/normalien/f/f13/gasanschluss/2480_00_25_01.prj},{NB=2480.00.25.01.1010},{DOC=2480_00_25.pdf},{SW=14.000},{SWE=16.200},{L1=1010},{ZTC=39173100},{P=10.000},{LMIN=1010.000},{LMAX=4000.000},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2480.00.25.01.1010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
FIBRO
Description
2480.00.25.01. - Connecting hose DN5 with 24° cone, straitht/straight
Bill of material
2480.00.25.01.1010
Order No.
2480.00.25.01.1010
2480.00.25.01.1010
Catalog page
2480_00_25.pdf
Width across flats
14.000
mm
Length
mm
값 입력 L1
Length
mm
cm
inch
ft
확인
Customs tariff number
39173100
Gradation
10.000
10.000
mm
LMIN
1010.000
1010.000
mm
LMAX
4000.000
4000.000
mm
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성