카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2616.6C4.0600
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Matrixes
Matrixes ISO 8977
Powered by
CAD모델 선택
{fibro/normalien/e/e03/e03_06/2616.prj},{NB=2616.6C4.0600},{DOC=2616_pdf},{SBVIS=ISO 8977 o.Bund},{ASFSBVIS=RUND},{BD2=16},{BD4=9.500},{P=6},{PMIN=6.000},{PMAX=9.000},{PINHALT=6,0-9,0},{BL1=20},{BL=5},{AVSB=0},{AVTYPSB=0},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2616.6C4.0600}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 13
HELP_VARIABLE
Company
FIBRO
Description
2616. - Matrix without shoulder, round, ISO 8977
Bill of material
2616.6C4.0600
Order No.
2616.6C4.0600
2616.6C4.0600
Catalog page
2616_pdf
Type of bush
ISO 8977 o.Bund
Ausführung Schneidform
RUND
External diameter matrix
16
16
mm
Durchmesser Freimachung
9.500
9.500
mm
Cutting diameter/Length of die shape
mm
값 입력 P
Cutting diameter/Length of die shape
mm
cm
inch
ft
확인
PMIN
6.000
6.000
mm
PMAX
9.000
9.000
mm
Cutting diameter/Length of die shape
6,0-9,0
6,0-9,0
mm
Length of guide bush
20.000
22.000
25.000
28.000
30.000
32.000
35.000
20.000
22.000
25.000
28.000
30.000
32.000
35.000
mm
Shape cutting length
5.000
8.000
5.000
8.000
mm
Lage Verdrehsicherung
0.000
0.000
mm
Ausführung Verdrehsicherung
wihtout
pin diameter 3
pin diameter 4
pin diameter 6
Anschliffflaeche durchg.
Anschliffflaeche oben
Anschliffflaeche unten
wihtout
pin diameter 3
pin diameter 4
pin diameter 6
Anschliffflaeche durchg.
Anschliffflaeche oben
Anschliffflaeche unten
mm
Abstand Verdrehsicherung
0.000
mm
Durchmesser Verdrehsicherung
8.000
8.000
mm
Weight
0.022
0.022
kg
Customs tariff number
82073010
DUMMY
2616.6C4.####
2616.6C4.####
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성