카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2601.3.016.016.1.0240.0240
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Matrixes
Matrixes, conical
Powered by
CAD모델 선택
{fibro/normalien/e/e03/e03_04/2601.prj},{NB=2601.3.016.016.1.0240.0240},{DOC=2601_pdf},{D2=16.000},{L1=16},{FORM=1},{D4=1.500},{D5=0},{B=2.4},{A=2.4},{D1=9.500},{AMIN=2.400},{L=3.000},{F=1.500},{D5MIN=5.000},{D5MAX=8.000},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2601.3.016.016.1.0240.0240}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
FIBRO
Description
2601. - Matrix without collar, conical
Bill of material
2601.3.016.016.1.0240.0240
Order No.
2601.3.016.016.1.0240.0240
2601.3.016.016.1.0240.0240
Catalog page
2601_pdf
Material
HSS
Locating diameter
16.000
16.000
mm
Length
16.000
19.000
22.000
25.000
28.000
32.000
16.000
19.000
22.000
25.000
28.000
32.000
mm
Die shape
Square
Rectangular
Round-both flattened
Slot
Round
Starting hole
Square
Rectangular
Round-both flattened
Slot
Round
Starting hole
Pilot hole for wire EDM
1.500
1.500
mm
Cutting diameter
0.000
0.000
mm
Length of die shape
2.400
2.400
mm
Width of die shape
mm
값 입력 A
Width of die shape
mm
cm
inch
ft
확인
D1
9.500
9.500
mm
AMIN
2.400
2.400
mm
L
3.000
mm
F
1.500
1.500
mm
D5MIN
5.000
5.000
mm
D5MAX
8.000
8.000
mm
Weight
0.025
0.025
kg
Width of die shape
240.000
240.000
Length of die shape
240
240
D5BESTDESC
0
Customs tariff number
82073010
DUMMY
2601.3.016.016.1
2601.3.016.016.1
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성