카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2752.4C1.0810.0800.B
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Ball-Lock punches
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_08/2752.prj},{NB=2752.4C1.0810.0800.B},{DOC=2752_pdf},{DSCHAFT=16},{P=8.100},{W=8.000},{WMIN=8.00},{GMAX=15.90},{L=63},{L1=13},{AV=90},{D5SWL=8.000},{L3SWL=10.700},{L4SWL=7.500},{ADS=2.500},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2752.4C1.0610.0600.B}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
FIBRO
Description
2752. - Ball-Lock punch, stepped, rectangle with radiussed corners, with ejector pin, light duty
Bill of material
2752.4C1.0810.0800.B
Order No.
2752.4C1.0810.0800.B
2752.4C1.0810.0800.B
Catalog page
2752_pdf
Shaft diameter ISO - quick change
16
16
mm
P
mm
값 입력 P
mm
cm
inch
ft
확인
W
mm
WMIN
8.00
8.00
mm
GMAX
15.90
15.90
mm
Punch length
63.000
71.000
80.000
90.000
100.000
63.000
71.000
80.000
90.000
100.000
mm
Punch cutting length
13.000
19.000
25.000
13.000
19.000
25.000
mm
Position of torsion protection/ball seating
mm
값 입력 AV
Position of torsion protection/ball seating
mm
cm
inch
ft
확인
Ball diameter quick change light duty
8.000
8.000
mm
L4SWL
7.500
mm
ADS
2.500
2.500
mm
Weight
0.085
0.085
kg
Customs tariff number
82073010
DUMMY
2752.4C1.####.####.#
2752.4C1.####.####.#
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성