카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
269.3.1000.060.01.0480.0480
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Punches with cylindrical head
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_06/269.prj},{NB=269.3.1000.060.01.0480.0480},{DOC=269_pdf},{MAT=HSS},{D2=10.000},{L1=60},{FORM=1},{L2=28.000},{D1=0},{A=4.8},{B=4.8},{D1MAX=9.900},{L3=1.500},{AMIN=4.800},{D3=13.000},{D4=1.470},{K=5.000},{L=32.000},{NM=4.000},{M=M5},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=269.3.1000.060.01.0480.0480}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
FIBRO
Description
269. - Punch with ejector pin, stepped, long point
Bill of material
269.3.1000.060.01.0480.0480
Order No.
269.3.1000.060.01.0480.0480
269.3.1000.060.01.0480.0480
Catalog page
269_pdf
Material
HSS
Shaft diameter
10.000
10.000
mm
Length
60.000
71.000
80.000
90.000
100.000
60.000
71.000
80.000
90.000
100.000
mm
Die shape
Square
Rectangular
Round-both flattened
Slot
Round
Square
Rectangular
Round-both flattened
Slot
Round
Punch cutting length
28.000
28.000
mm
Cutting diameter
0.000
0.000
mm
Width of die shape
mm
값 입력 A
Width of die shape
mm
cm
inch
ft
확인
Length of die shape
mm
D1MAX
9.900
9.900
mm
L3
1.500
1.500
mm
AMIN
4.800
4.800
mm
D3
13.000
13.000
mm
K
5.000
5.000
mm
L
32.000
32.000
mm
Weight
0.027
0.027
kg
Customs tariff number
82073010
DUMMY
269.3.1000.060.1
269.3.1000.060.1
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성