카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
274.3.0600.071.0160.05
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Punches ~ DIN 9861
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_01/274.prj},{NB=274.3.0600.071.0160.05},{DOC=274_pdf},{MAT=3},{D3=6.000},{L1=71},{D1=1.600},{L2=5},{D2=8.000},{D4=6.030},{K=0.500},{P=0.050},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=274.3.0600.071.0160.05}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
FIBRO
Description
274. - Punch similar to DIN 9861 Shape CA
Bill of material
274.3.0600.071.0160.05
Order No.
274.3.0600.071.0160.05
274.3.0600.071.0160.05
Catalog page
274_pdf
Material
HSS
HZ-TIN
HST
ASP23-ASP2023
HSS
HZ-TIN
HST
ASP23-ASP2023
Shaft diameter
6.000
6.000
mm
Length
71.000
80.000
100.000
71.000
80.000
100.000
mm
Cutting diameter
mm
값 입력 D1
Cutting diameter
mm
cm
inch
ft
확인
Punch cutting length
mm
값 입력 L2
Punch cutting length
mm
cm
inch
ft
확인
Head diameter
8.000
8.000
mm
Residual upset bulge
6.030
6.030
mm
K
0.500
0.500
mm
Thread
0.015
0.015
kg
Gradation
0.050
mm
Customs tariff number
82073010
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성