카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2249.34D3.0170.0160.A
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Punches ~ DIN 9861
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_01/2249.prj},{NB=2249.34D3.0170.0160.A},{DOC=2249_pdf},{MAT=HSS},{D1=6.000},{D2=8.000},{P=1.700},{W=1.600},{WMIN=1.600},{GMAX=5.900},{L1=13.000},{L=71},{AV=0},{K=0.500},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2249.34D3.0170.0160.A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
FIBRO
Description
2249. - Punch, stepped, slot, ~ DIN 9861
Bill of material
2249.34D3.0170.0160.A
Order No.
2249.34D3.0170.0160.A
2249.34D3.0170.0160.A
Catalog page
2249_pdf
Material
HSS
ASP2023
HSS - TIN
HSS - TICN
HSS - DLC
ASP2023 - TIN
ASP2023 - TICN
ASP2023 - DLC
HSS
ASP2023
HSS - TIN
HSS - TICN
HSS - DLC
ASP2023 - TIN
ASP2023 - TICN
ASP2023 - DLC
Shaft diameter
6.000
6.000
mm
D2
8.000
8.000
mm
Length of die shape
mm
값 입력 P
Length of die shape
mm
cm
inch
ft
확인
PMIN
1.700
1.700
mm
Width of die shape
mm
GMAX
5.900
5.900
mm
Punch cutting length
13.000
19.000
13.000
19.000
mm
Length
71.000
80.000
100.000
120.000
71.000
80.000
100.000
120.000
mm
Lage Verdrehsicherung
°
K
0.500
0.500
mm
Weight
0.013
0.013
kg
Customs tariff number
82073010
DUMMY
2249.HSS4D3.####.####.#
2249.HSS4D3.####.####.#
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성