카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
222.3.0410.071
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Punches ~ DIN 9861
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_01/222.prj},{NB=222.3.0410.071},{DOC=222_pdf},{MAT=3},{D1=4.100},{L1=71},{D2=5.500},{K=0.500},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=222.3.0400.071}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 85
HELP_VARIABLE
Company
FIBRO
Description
222. - Punch DIN 9861 Shape DA
Bill of material
222.3.0410.071
Order No.
222.3.0410.071
222.3.0410.071
Catalog page
222_pdf
Material
HSS
HZ-TIN
HST
HSS
HZ-TIN
HST
Shaft diameter
4.100
4.100
mm
Gradation
0.100
0.100
mm
Length
71.000
80.000
100.000
71.000
80.000
100.000
mm
D2
5.500
5.500
mm
K
0.500
0.500
mm
Weight
0.0075
0.0075
kg
Residual upset bulge
4.130
4.130
mm
Customs tariff number
82073010
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성