카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2446.12.15.040.165
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Locking pins
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_15/2446_12_15.prj},{NB=2446.12.15.040.165},{DOC=2446_12_15.pdf},{D1=40.000},{D2=37.000},{D3=32.000},{L1=165.000},{L2=38.000},{L3=32.000},{R1=10.000},{R2=5.000},{B1=71.000},{E1=34.000},{BELSTAT=32.000},{BELDYN=5.000},{ZTC=73182900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
FIBRO
Description
2446.12.15. - Locking pin Shape A, according to BMW
Bill of material
2446.12.15.040.165
Order No.
2446.12.15.040.165
2446.12.15.040.165
Catalog page
2446_12_15.pdf
Diameter
40.000
40.000
mm
D2
37.000
37.000
mm
D3
32.000
32.000
mm
Length
165.000
165.000
mm
L2
38.000
38.000
mm
L3
32.000
32.000
mm
R1
10.000
10.000
mm
R2
5.000
5.000
mm
B1
71.000
71.000
mm
E1
34.000
34.000
mm
zul. stat. Belastung
32.000
32.000
kN
zul. dyn. Belastung
5.000
5.000
kN
Customs tariff number
73182900
Weight
1.627
1.627
kg
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성