카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2441.11.100.2
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Centering units / Centering pins
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_01/2441_11_asmtab.prj},{NB=2441.11.100.2},{DOC=2441_11_pdf},{ABF=2.000},{D1=100},{ABFVIS=beidseitig},{D2=76.000},{D3=58.000},{D4=48.000},{D6=40.000},{L=80.000},{L1=40.000},{L2=55.000},{L3=64.000},{L4=35.000},{D5=40.500},{K=58.000},{PPATH=d09_01_99/2441_11_asmsbl.prj},{ZTC=84807900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
FIBRO
Description
2441.11. - Centering Unit
Bill of material
2441.11.100.2
Order No.
2441.11.100.2
2441.11.100.2
Catalog page
2441_11_pdf
External diameter
100
100
mm
Flat side
both-sided
both-sided
D2
76.000
76.000
mm
D3
58.000
58.000
mm
D4
48.000
48.000
mm
D6
40.000
40.000
mm
L
80.000
80.000
L1
40.000
40.000
mm
L2
55.000
55.000
mm
L3
64.000
64.000
mm
L4
35.000
35.000
mm
D5
40.500
40.500
mm
K
58.000
58.000
mm
Weight
4.212
4.212
kg
Customs tariff number
84807900
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성