카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2061.84.038.105
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Roller cages
with assembly aid
Powered by
CAD모델 선택
{fibro/normalien/d/d08/d08_02/2061_84.prj},{NB=2061.84.038.105},{DOC=2061_84_pdf},{D1=38.000},{K=4.000},{NRU=14.000},{L1=105.000},{GR=140.000},{D2=45.000},{S=3.000},{ZTC=84828000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 129
HELP_VARIABLE
Company
FIBRO
Description
2061.84. - Roller cage with assembly aid, Brass
Bill of material
2061.84.038.105
Order No.
2061.84.038.105
2061.84.038.105
Catalog page
2061_84_pdf
Guide diameter
38.000
38.000
mm
K
4.000
4.000
mm
Anzahl Rollen pro Umfangsreihe
14.000
14.000
mm
Length
105.000
105.000
mm
Total number of rollers
140.000
140.000
mm
M
2.500
mm
N
2.750
2.750
mm
D4
40.900
40.900
mm
External diameter
45.000
45.000
mm
Weight
0.350
0.350
kg
Customs tariff number
84828000
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성