카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2060.61.038.045
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Ball cages
without circlip
Powered by
CAD모델 선택
{fibro/normalien/d/d07/d07_01/2060_61.prj},{NB=2060.61.038.045},{DOC=2060_61_pdf},{D1=38.000},{L=45.000},{L1=45.000},{D2=45.000},{D3=42.500},{S=3.000},{A=4.100},{N=2.100},{M=1.850},{K=4.000},{GK=168.000},{ZTC=84828000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 138
HELP_VARIABLE
Company
FIBRO
Description
2060.61. - Ball cage with circlip groove, Aluminium
Bill of material
2060.61.038.045
Order No.
2060.61.038.045
2060.61.038.045
Catalog page
2060_61_pdf
Guide diameter
38.000
38.000
mm
Bestell-Nennlänge Kugelkäfig
45.000
45.000
mm
Manufacturing length of ball cage
45.000
45.000
mm
N
2.100
2.100
mm
M
1.850
1.850
mm
K
4.000
4.000
mm
Total number of balls
168.000
168.000
mm
Weight
0.077
0.077
kg
Customs tariff number
84828000
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성