카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2060.41.024.056
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Ball cages
without circlip
Powered by
CAD모델 선택
{fibro/normalien/d/d07/d07_01/2060_41.prj},{NB=2060.41.024.056},{DOC=2060_41_pdf},{D1=24.000},{L=56.000},{L1=56.000},{D2=29.000},{D3=27.600},{S=2.000},{A=4.000},{N=1.600},{M=1.600},{K=3.000},{GK=216.000},{N1=18.000},{N2=12.000},{ZTC=84828000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 49
HELP_VARIABLE
Company
FIBRO
Description
2060.41. - Ball cage with circlip groove, plastic
Bill of material
2060.41.024.056
Order No.
2060.41.024.056
2060.41.024.056
Catalog page
2060_41_pdf
Guide diameter
24.000
24.000
mm
Bestell-Nennlänge Kugelkäfig
56.000
56.000
mm
Manufacturing length of ball cage
56.000
56.000
mm
N
1.600
1.600
mm
M
1.600
1.600
mm
K
3.000
3.000
mm
Total number of balls
216.000
216.000
mm
Weight
0.033
0.033
kg
N1
18.000
18.000
N2
12.000
12.000
Customs tariff number
84828000
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성