카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2961.30.55.085.28.500
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Retaining plates
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_05/2961_30_55_asmtab.prj},{NB=2961.30.55.085.28.500},{DOC=2961_30_55.pdf},{IDNR=085.28.500},{GP1B=30.000},{FORM=C},{L1=500.000},{B=85.000},{S=28.000},{B1=60.000},{D=22.000},{L2=50.000},{L3=130.000},{L4=250.000},{L5=370.000},{L6=450.000},{ANB=5},{ZTC=84879090},{M=8.000},{ZSL=16.000},{GP1A=200.000},{GP2A=200.000},{PPATH=d06_05_99/2961_30_55_asmdbl.prj},{FEKL=12.900},{GEWDL=8.924},{GEWGP=1.074}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
FIBRO
Description
2961.30.55. - Retaining plate with sliding pad, Steel / Steel with sinterlayer, according to VW
Bill of material
2961.30.55.085.28.500
Order No.
2961.30.55.085.28.500
2961.30.55.085.28.500
Catalog page
2961_30_55.pdf
FORM
C
C
Length
500.000
500.000
mm
Width
85.000
85.000
mm
Thickness
28.000
mm
B1
60.000
60.000
mm
D
22.000
mm
L2
50.000
50.000
mm
L3
130.000
130.000
mm
L4
250.000
250.000
mm
L5
370.000
370.000
mm
L6
450.000
450.000
mm
Number of screw holes
5
5
Weight
9.998
9.998
kg
Customs tariff number
84879090
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성