카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2966.72.030.100.030
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Guide bars
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_04/2966_72.prj},{NB=2966.72.030.100.030},{DOC=2966_72_pdf},{B=30.000},{L=100},{S=30.000},{B1=15.000},{C=18.000},{D=20.000},{D1=14.000},{T=13.000},{DK=6.800},{DG=8.000},{TG=15.000},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
FIBRO
Description
2966.72. - Slide centre guide, Bronze with solid lubricant
Bill of material
2966.72.030.100.030
Order No.
2966.72.030.100.030
2966.72.030.100.030
Catalog page
2966_72_pdf
FORM
A
Width
30.000
30.000
mm
Length
100.000
150.000
200.000
250.000
300.000
350.000
100.000
150.000
200.000
250.000
300.000
350.000
mm
Thickness
30.000
30.000
mm
B1
15.000
15.000
mm
L1
0.000
mm
C
18.000
18.000
mm
ANZ
2
D
20.000
mm
D1
14.000
mm
T
13.000
mm
DK
6.800
mm
DG
8.000
mm
TG
15.000
mm
Weight
0.624
0.624
kg
Customs tariff number
84879090
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성