카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2960.54.45.070.150
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Sliding pads
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_03/2960_54_45.prj},{NB=2960.54.45.070.150},{DOC=2960_54_45_pdf},{FORM=B},{TYP=2},{B=70.000},{A=150.000},{E1=10.000},{E2=20.000},{E3=0.000},{E4=70.000},{E5=120.000},{E6=0.000},{E7=0.000},{E8=0.000},{E9=10.000},{E10=45.000},{ANZ=3},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
FIBRO
Description
2960.54.45. - Sliding pad, Bronze with oil groove, CNOMO
Bill of material
2960.54.45.070.150
Order No.
2960.54.45.070.150
2960.54.45.070.150
Catalog page
2960_54_45_pdf
FORM
B
B
Width
70.000
70.000
mm
Length
150.000
150.000
mm
E1
10.000
10.000
mm
E2
20.000
20.000
mm
E3
0.000
0.000
mm
E4
70.000
70.000
mm
E5
120.000
120.000
mm
E6
0.000
0.000
mm
E9
10.000
10.000
mm
Number of screw holes
3
3
Weight
1.677
1.677
kg
Customs tariff number
84879090
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성