카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2960.30.100.160
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Sliding pads
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_03/2960_30.prj},{NB=2960.30.100.160},{DOC=2960_30_pdf},{B=100.000},{L1=160.000},{L2=25.000},{L3=135.000},{B2=0.000},{D=13.500},{D1=20.000},{T=13.000},{AB=2},{FORM=B},{TYP=1},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 37
HELP_VARIABLE
Company
FIBRO
Description
2960.30. - Sliding pad, Steel with sinterlayer, VDI 3357
Bill of material
2960.30.100.160
Order No.
2960.30.100.160
2960.30.100.160
Catalog page
2960_30_pdf
Width
100.000
100.000
mm
Length
160.000
160.000
mm
L2
25.000
25.000
mm
L3
135.000
135.000
mm
B2
0.000
0.000
mm
D
13.500
13.500
mm
D1
20.000
20.000
mm
T
13.000
13.000
mm
Number of screw holes
2
2
Shape
B
B
Weight
2.432
2.432
kg
Customs tariff number
84879090
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성