카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2091.71.032
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with flange
Bronze with solid lubricant rings
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_03/d05_03_03/2091_71.prj},{NB=2091.71.032},{DOC=2091_71_pdf},{D1=32.000},{D3=48.000},{D4=72.000},{D5=58.000},{D6=5.500},{D7=10.000},{K=28.000},{L1=72.000},{L2=47.000},{L3=25.000},{T=5.700},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 13
HELP_VARIABLE
Company
FIBRO
Description
2091.71. - Flanged guide bush ECO-LINE, Bronze with solid lubricant rings, ISO 9448-4
Bill of material
2091.71.032
Order No.
2091.71.032
2091.71.032
Catalog page
2091_71_pdf
Guide diameter
32.000
32.000
mm
Mounting diameter
48.000
48.000
mm
External diameter
72.000
72.000
mm
D5
58.000
58.000
mm
D6
5.500
5.500
mm
D7
10.000
10.000
K
28.000
28.000
mm
Total length
72.000
72.000
mm
Installation length
47.000
47.000
mm
L3
25.000
25.000
mm
T
5.700
5.700
mm
Weight
0.966
0.966
kg
Customs tariff number
84879090
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성