카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
210.46.032.030.10
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
Ball bearing guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_02/210_46_asmtab.prj},{NB=210.46.032.030.10},{DOC=210_46_pdf},{D1=32.000},{TOL=10},{D2=40.000},{D3=50.000},{D4=50.000},{D5=56.000},{D6=67.000},{D7=79.700},{A=24.4},{A1=36.400},{L1=45.000},{L2=30.000},{L3=15.000},{L=56.000},{K=3.000},{PPATH=d05_02_02_99/210_46__asmsbl.prj},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 27
HELP_VARIABLE
Company
FIBRO
Description
210.46. - Headed guide bush for ball bearing, ~AFNOR
Bill of material
210.46.032.030.10
Order No.
210.46.032.030.10
210.46.032.030.10
Catalog page
210_46_pdf
Guide diameter
32.000
32.000
mm
Classification
gelb
gruen
rot
gelb
gruen
rot
Inside diameter
40.000
40.000
mm
Mounting diameter
50.000
50.000
mm
D4
50.000
50.000
mm
D5
56.000
56.000
mm
D6
67.000
67.000
mm
D7
79.700
79.700
mm
A
24.4
24.4
mm
A1
36.400
36.400
mm
Total length
45.000
45.000
mm
Installation length
30.000
30.000
mm
L3
15.000
15.000
mm
Bestell-Nennlänge Kugelkäfig
56.000
56.000
mm
Weight
0.315
0.315
kg
Customs tariff number
84879090
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성