카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2031.34.030.10
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Mounting flanges
Rectangular
Guide bearings
Sintered guide
Powered by
CAD모델 선택
{fibro/normalien/d/d04/d04_01/d04_01_02/d04_01_02_02/2031-34.prj},{NB=2031.34.030.10},{DOC=2031_34_pdf},{D1=30.000},{TOL=10},{D3=65.000},{D4=11.000},{D5=18.000},{T1=3.000},{A=115.000},{B=65.000},{E1=83.000},{E2=34.000},{H=25.000},{H1=60.000},{D2=48.000},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 15
HELP_VARIABLE
Company
FIBRO
Description
2031.34. - Guide bearing with screw holes, sintered guide
Bill of material
2031.34.030.10
Order No.
2031.34.030.10
2031.34.030.10
Catalog page
2031_34_pdf
Guide diameter
30.000
30.000
mm
Classification
yellow
green
red
yellow
green
red
D3
65.000
65.000
mm
D4
11.000
11.000
mm
D5
18.000
18.000
mm
T1
3.000
3.000
mm
Length
115.000
115.000
mm
Width
65.000
65.000
mm
E1
83.000
83.000
mm
E2
34.000
34.000
mm
H
25.000
25.000
mm
Height
60.000
60.000
mm
Weight
1.820
1.820
kg
Customs tariff number
82073010
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성