카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2020.62.025.080.100.10
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable guide pillars with centre fixing
Powered by
CAD모델 선택
{fibro/normalien/d/d03/2020-62.prj},{NB=2020.62.025.080.100.10},{DOC=2020_62_pdf},{D1=25.000},{TOL=10},{D2=48.000},{D3=38.000},{D4=26.000},{D6=8.000},{D7=4.500},{T=4.600},{L1=180.000},{L2=80.000},{L3=100.000},{L4=22.000},{L5=8.000},{L6=6.000},{R1=6.000},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 39
HELP_VARIABLE
Company
FIBRO
Description
2020.62. - Demountable guide pillar with centre fixing
Bill of material
2020.62.025.080.100.10
Order No.
2020.62.025.080.100.10
2020.62.025.080.100.10
Catalog page
2020_62_pdf
Guide diameter
25.000
25.000
mm
Classification
yellow
green
red
yellow
green
red
D2
48.000
48.000
mm
D3
38.000
38.000
mm
Mounting diameter
26.000
26.000
mm
D6
8.000
8.000
mm
D7
4.500
4.500
mm
T
4.600
4.600
mm
Total length
180.000
180.000
mm
Length with collar (short)
80.000
80.000
mm
Length up to collar (long)
100.000
100.000
mm
L4
22.000
22.000
mm
L5
8.000
8.000
mm
L6
6.000
6.000
mm
Weight
0.775
0.775
kg
Customs tariff number
84879090
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성