카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2021.50.038.160.048.10
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable pillars
taper-Fit
Powered by
CAD모델 선택
{fibro/normalien/d/d02/d02_02/2021-50.prj},{NB=2021.50.038.160.048.10},{DOC=2021_50_pdf},{D1=38.000},{TOL=10},{L1=160.000},{M=8.000},{L3=48.000},{L=193.000},{D5=40.000},{L5=18.000},{L4=12.000},{T1=19.000},{D2=30.800},{ZTC=84879090},{SD=40.000},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2021.50.038.160.048.10}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 131
HELP_VARIABLE
Company
FIBRO
Description
2021.50. - Guide pillar, conical, DIN 9825/ISO 9182-4/AFNOR
Bill of material
2021.50.038.160.048.10
Order No.
2021.50.038.160.048.10
2021.50.038.160.048.10
Catalog page
2021_50_pdf
Guide diameter
38.000
38.000
mm
Classification
yellow
green
red
yellow
green
red
Guide length
160.000
160.000
mm
M
8.000
8.000
mm
NM
M8
M8
mm
Cone length
48.000
48.000
mm
Length
193.000
193.000
mm
L5
18.000
18.000
mm
Weight
1.642
1.642
kg
Customs tariff number
84879090
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성