카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2011.45.2525.000.150.0
FIBRO
Standard Parts for Stamping and Punching Dies
Die sets
Die set press units
Powered by
CAD모델 선택
{fibro/normalien/a/a03/2011_4x_asmtab.prj},{NB=2011.45.2525.000.150.0},{DOC=2011_4x_pdf},{BF=5},{TN=0},{FA=0},{EB=150},{AF1=118 x 250},{AF2=250 x 97},{PK=40.000},{A1=250.000},{B1=250.000},{C1=40.000},{C2=40.000},{C3=40.000},{D3=32.000},{D2=25.000},{D4=17.500},{D5=26.000},{D6=48.000},{E=174.000},{E1=174.000},{E2=171.000},{L1=20.000},{T=11.500},{W=22.000},{BCAB=2525},{FEKL=8.800},{SL=40.000},{PPATH=2011_asmsbl.prj},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2011.45.2525.000.150.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
FIBRO
Description
2011.4x. - Die set press unit
Bill of material
2011.45.2525.000.150.0
Order No.
2011.45.2525.000.150.0
2011.45.2525.000.150.0
Catalog page
2011_4x_pdf
Model
two pillars, centered below
four pillars
two pillars, centered below
four pillars
Ausführung T-Nut
without
with
without
with
Guide type
without guide bolster
without guide bolster – tension rod not hardened
Guide bolster with plain bearing
Guide bolster with ball bearing guide
without guide bolster
without guide bolster – tension rod not hardened
Guide bolster with plain bearing
Guide bolster with ball bearing guide
mm
Installation height
mm
값 입력 EB
Installation height
mm
cm
inch
ft
확인
Length
250.000
250.000
mm
Width
250.000
250.000
mm
Plate thickness lower part
40.000
40.000
mm
Plate thickness upper part
40.000
40.000
mm
Plate thickness intermediate plate
40.000
40.000
mm
Pillar diameter
32.000
32.000
mm
D2
25.000
25.000
mm
D4
17.500
17.500
mm
D5
26.000
26.000
mm
E
174.000
174.000
mm
E1
174.000
174.000
mm
E2
171.000
171.000
mm
L1
20.000
20.000
mm
T
11.500
11.500
mm
W
22.000
22.000
Grad
FEKL
8.800
mm
SL
40.000
40.000
mm
Weight
41.177
41.177
kg
Customs tariff number
82073010
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성