카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2010.46.4040.1.834.1
FIBRO
Standard Parts for Stamping and Punching Dies
Die sets
Die sets
Powered by
CAD모델 선택
{fibro/normalien/a/a02/2010_asmtab.prj},{NB=2010.46.4040.1.834.1},{DOC=2010_4x_6x_pdf},{BFVIS=2 Saeulen diagonal},{PW=4},{PK=1},{FA=83},{LAF=1},{ZP=4},{SL=200},{A1=400.000},{B1=400.000},{A2=250.000},{A3=250.000},{A4=325.000},{E1=310.000},{D1=30.000},{D2=32.000},{D3=48.000},{E2=310.000},{E3=355.000},{E4=313.000},{PPATH=2010_asmsbl.prj},{AMBC=4040},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2010.46.4040.1.834.1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 116
HELP_VARIABLE
Company
FIBRO
Description
2010. - Die set ~DIN 9868/ISO 11415
Bill of material
2010.46.4040.1.834.1
Order No.
2010.46.4040.1.834.1
2010.46.4040.1.834.1
Catalog page
2010_4x_6x_pdf
Model
two pillars, below diagonal
two pillars, below diagonal
Plate material
Steel
Aluminium
Steel
Aluminium
mm
External dimensions
400x400
400x400
mm
Work area
400x250
400x250
Plate thicknesses
thick-thick
thick-thin
thin-thick
thin-thin
thick-thick
thick-thin
thin-thick
thin-thin
Guide type
Sintered ferrite
Ball bearing guide
Sintered ferrite
Ball bearing guide
mm
Lage Arbeitsfläche
along
crosswise
along
crosswise
Intermediate plate
without
with
without
with
Pillar length
200.000
224.000
250.000
280.000
315.000
355.000
400.000
450.000
500.000
200.000
224.000
250.000
280.000
315.000
355.000
400.000
450.000
500.000
mm
Length
400.000
400.000
mm
Width
400.000
400.000
mm
A2
250.000
250.000
mm
A3
250.000
250.000
mm
A4
325.000
325.000
mm
Plate thickness lower part
50.000
50.000
mm
Plate thickness upper part
50.000
50.000
mm
Plate thickness intermediate plate
0.000
mm
C4
45.000
45.000
mm
C5
0.000
mm
E1
310.000
310.000
mm
D1
30.000
30.000
mm
D2
32.000
32.000
mm
D3
48.000
48.000
mm
E2
310.000
310.000
mm
E3
355.000
355.000
mm
E4
313.000
313.000
mm
Weight
127.504
127.504
kg
Customs tariff number
82073010
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성