카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
201.05.100.030.AF
FIBRO
Standard Parts for Stamping and Punching Dies
Die sets
Cast iron die sets
Powered by
CAD모델 선택
{fibro/normalien/a/a01/201_05_asmtab..prj},{NB=201.05.100.030.AF},{DOC=201_05_pdf},{D1=100.000},{FA=30},{SL=180},{A2=275.000},{B2=140.000},{C1=50.000},{C2=75.000},{C7=30.000},{D2=25.000},{D3=24.000},{E=165.000},{L=180 - 500},{R=35.000},{KL=95.000},{PPATH=a01_03/201_05_asmsbl.prj},{C3=80.000},{GEWUT=8.803},{GEWOT=8.435},{GEWBS=0.739},{GEWBK=0.701},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
FIBRO
Description
201.05. - Die set DIN 9816 Shape D
Bill of material
201.05.100.030.AF
Order No.
201.05.100.030.AF
201.05.100.030.AF
Catalog page
201_05_pdf
Work area
100.000
100.000
mm
Guide type
Sintered ferrite
Ball bearing guide
Sintered ferrite
Ball bearing guide
Pillar length
180.000
140.000
160.000
200.000
224.000
250.000
280.000
315.000
355.000
400.000
450.000
500.000
180.000
140.000
160.000
200.000
224.000
250.000
280.000
315.000
355.000
400.000
450.000
500.000
mm
A2
275.000
275.000
mm
B2
140.000
140.000
mm
C1
50.000
50.000
mm
C2
75.000
75.000
mm
C7
30.000
30.000
mm
D2
25.000
25.000
mm
D3
24.000
24.000
mm
E
165.000
165.000
mm
Pillar length
180 - 500
180 - 500
mm
R
35.000
35.000
mm
Weight
19.309
19.309
kg
Customs tariff number
82073010
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성