??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FATH
Description
Zinc Die-Cast Hinge 40 EH
Bill of material
095300
Part #
N
FAmax
500 N
FRmax
1200 N
Rotation
°
Weight
175.0 g
Customs Tariff Number
83021000
ID #
Certificate
Certificate
Certificate
Certificate
EAN-Code
LOD Level
Previews
3D
Dimension
2D
Download CAD models