??
Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
公司
FATH
描述
Metal Hinge 58 x 51 with Constant Friction
明细表
095031
Part #
Friction Torque
FAmax
800 N
FRmax
1500 N
Rotation
°
Weight
84.0 g
Customs Tariff Number
83021000
ID #
Certificate
Certificate
Certificate
Certificate
EAN-Code
LOD Level
Previews
3D
尺寸
2D
下載CAD模型