Nederlands
English
MC000365 1(150 150 150 30 70 35 30 30 10 10 300 90 45 3 120 120 0 - 0 - 0 0 0 0 0 0 - - - - -)
#ETIM Deutschland
EG015210 - Boilers and heaters
Powered by
CAD모델 선택
{etim_de/eg015210/mc000365.prj},{NB=MC000365_1(150_150_150_30_70_35_30_30_10_10_300_90_45_3_120_120_0_-_0_-_0_0_0_0_0_0_-_-_-_-_-)},{ETIMCLASS=EC011599},{ETIMMC=MC000365},{ETIMCV=1},{ETIMSY=Duct heater, electric (round) ;},{EF000010=EV000167},{EF000551=150},{EF020311P1=150},{EF020311P2=150},{EF022273=30},{EF010005=70},{EF010006=35},{EF020279P1=30},{EF020279P2=30},{EF010038P1=10},{EF010038P2=10},{EF001438=300},{EF023087=90},{EF023088=45},{EF006112=3},{EF020153=120},{EF020154=120},{EF000443P1=EV020338},{EF000443P2=EV020338},{EF001596=0},{EF004892=-},{EF020233=0},{EF025017=-},{EF025018=0},{EF025019=0},{EF000615=0},{EF025020=0},{EF025021=0},{EF005474=0},{EF020312=-},{EF020313=-},{EF006318=-},{EF000008=-},{EF000040=-},{ETIMV=5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000365 - Duct heater, electric (round)
Bill of material
MC000365_1(150_150_150_30_70_35_30_30_10_10_300_90_45_3_120_120_0_-_0_-_0_0_0_0_0_0_-_-_-_-_-)
ETIM class
EC011599
ETIM modeling class
MC000365
ETIM class version
1
ETIM class synonyms
Duct heater, electric (round) ;
Model
Round
Diameter (D)
mm
값 입력 EF000551
Diameter (D)
mm
cm
inch
ft
확인
Nominal duct diameter (DN1)
mm
값 입력 EF020311P1
Nominal duct diameter (DN1)
mm
cm
inch
ft
확인
Nominal duct diameter (DN2)
mm
값 입력 EF020311P2
Nominal duct diameter (DN2)
mm
cm
inch
ft
확인
Height operating element (E1)
mm
값 입력 EF022273
Height operating element (E1)
mm
cm
inch
ft
확인
Height 1 (H1)
mm
값 입력 EF010005
Height 1 (H1)
mm
cm
inch
ft
확인
Height 2 (H2)
mm
값 입력 EF010006
Height 2 (H2)
mm
cm
inch
ft
확인
Insert length (IL1)
mm
값 입력 EF020279P1
Insert length (IL1)
mm
cm
inch
ft
확인
Insert length (IL2)
mm
값 입력 EF020279P2
Insert length (IL2)
mm
cm
inch
ft
확인
Rim thickness (k1)
mm
값 입력 EF010038P1
Rim thickness (k1)
mm
cm
inch
ft
확인
Rim thickness (k2)
mm
값 입력 EF010038P2
Rim thickness (k2)
mm
cm
inch
ft
확인
Length (L)
mm
값 입력 EF001438
Length (L)
mm
cm
inch
ft
확인
Width 1 (M1)
mm
값 입력 EF023087
Width 1 (M1)
mm
cm
inch
ft
확인
Width 2 (M2)
mm
값 입력 EF023088
Width 2 (M2)
mm
cm
inch
ft
확인
Plate thickness (s)
mm
값 입력 EF006112
Plate thickness (s)
mm
cm
inch
ft
확인
Working length connection 1 (Z1)
mm
값 입력 EF020153
Working length connection 1 (Z1)
mm
cm
inch
ft
확인
Working length connection 2 (Z2)
mm
값 입력 EF020154
Working length connection 2 (Z2)
mm
cm
inch
ft
확인
Connection
Insert end
Connection
Insert end
Material housing
-
Aluminium
Plastic
Steel
Other
-
Aluminium
Plastic
Steel
Other
Power
kW
Connection voltage
-
1 x 230 V
2 x 230 V
3 x 400 V
Other
-
1 x 230 V
2 x 230 V
3 x 400 V
Other
Min. air volume
m3/h
Temperature controller model
-
None
Built-in
-
None
Built-in
Driving
-
External sensor
0 - 10 V
Other
-
External sensor
0 - 10 V
Other
With overheating protection
No
Yes
No
Yes
Reset overheating protection
-
None
Built-in
At distance
-
None
Built-in
At distance
Fault monitoring
No
Yes
No
Yes
Degree of protection (IP)
-
IP00
IP05
IP10
IP12
IP20
IP21
IP22
IP23
IP24
IP25
IP2X
IP2XC
IP30
IP31
IP32
IP33
IP34
IP3X
IP40
IP41
IP42
IP43
IP44
IP45
IP50
IP51
IP52
IP53
IP54
IP55
IP56
IP57
IP58
IP59K
IP60
IP64
IP65
IP66
IP67
IP67K
IP68
IP69K
IPX0
IPX1
IPX3
IPX4
IPX5
IPX6
IPX7
Other
-
IP00
IP05
IP10
IP12
IP20
IP21
IP22
IP23
IP24
IP25
IP2X
IP2XC
IP30
IP31
IP32
IP33
IP34
IP3X
IP40
IP41
IP42
IP43
IP44
IP45
IP50
IP51
IP52
IP53
IP54
IP55
IP56
IP57
IP58
IP59K
IP60
IP64
IP65
IP66
IP67
IP67K
IP68
IP69K
IPX0
IPX1
IPX3
IPX4
IPX5
IPX6
IPX7
Other
Nominal duct width
mm
Nominal duct height
mm
Working length
mm
Width
mm
Height
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성