??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Firma
Elesa+Ganter
Opis
GN 277 - Stainless Steel-Swivel Clamp Connectors, with screw, stainless steel
Lista materiałowa
Stainless Steel-Swivel Clamp Connector GN 277-B15-2-NI
E+G PARTNUMBER
Bore
mm
Swivel width
25 mm
D2
6.5 mm
K
25 mm
L1
64 mm
L2
25 mm
M
29.5 mm
S
10 mm
T
12.5 mm
Screw location
M6-20
Clamping lever
Weight
kg
Customs Tariff Number
73072210
ROHS
YES
Product details
Product details
Previews
3D
Wymiar
2D
Pobierz modele CAD