카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Swing clamp GN 876-40-16-L-B
Elesa+Ganter
Toggle, power and hook clamps
GN 876
Powered by
CAD모델 선택
{elesa_ganter/hook_toggle_and_power_clamps/gn876/gn876_b_asmtab.prj},{NB=Schwenkspanner GN 876-40-16-L-B (closed)},{PARTNUMBER=GN 876-40-16-L-B},{GROESSE=40},{D1=16},{POS=1},{FS=450},{B2=20},{D2=M55x1,5},{D2X=55},{D3=G1/8},{D3X=9.728},{D4=M8},{D4X=8},{D6=M8},{D6X=8},{H1=83},{H2=87},{H3=141},{K=14.3},{L1=58},{L2=3},{L3=12},{M2=70},{T=15},{W1MIN=14},{W1MAX=29},{AD=18},{WEIGHT=0.5993},{CTN=84679200},{ROHS=YES},{INFOEG=Produktdetails},{V=1},{PPATH=gn876_b_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 876 - Swing clamps, Type B, Clamping arm with threaded hole
Bill of material
Swing clamp GN 876-40-16-L-B
E+G PARTNUMBER
GN 876-40-16-L-B
GN 876-40-16-L-B
Piston-Ø
40
40
mm
D1
16
16
mm
Position
closed
open
closed
open
Clamping capacity at 6 bar
450
450
N
B2
20
20
mm
Thread
M55x1,5
M55x1,5
Supply port
G1/8
G1/8
D4
M8
M8
H1
83
83
mm
≈ unclamped
87
87
mm
≈ clamped
141
141
mm
K
14.3
14.3
mm
L1
58
58
mm
L2
3
mm
L3
12
12
mm
M2
70
70
mm
Clamping stroke
14
14
mm
Stroke
29
29
mm
max. tightening thorque of the clamping arm
18
18
Nm
Weight
0.5993
0.5993
kg
Customs Tariff Number
84679200
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성