??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Elesa
Description
ERX-AV-B - Adjustable handles
Bill of material
Adjustable handles ERX.78 AV B-M10-C2
Code
Description
R
78 mm
d 6H
L
89.5 mm
D
23.0 mm
H
54 mm
H1
58 mm
h
mm
h1
45 mm
h2
12 mm
h3
44 mm
d1
19 mm
l1
16 mm
Teeth no.
24
Weight
g
Previews
3D
Dimenze
2D
Stáhnout CAD model