??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Precision collet chuck ER 16 - -
Bill of material
283480
Order No.
283480
version
ER 16
width
60 mm
height
65 mm
Length
60 mm
weight ca. kg
0.350 kg
Description
Information
Infotext
Previews
3D
2D
Download CAD models