??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Three-point contact prism jaws - -
Bill of material
306800
Bestellnumemr
306800
Material
Hard-coated aluminium
Jaw width
5+16 mm
Scope of delivery
1 double prism jaw and
Clamping diameter
Recommended mm
width
50 mm
width
40 mm
diameter
4.5 mm
width
5 mm
width
15.5 mm
height
53 mm
Distance
7 mm
Length
20 mm
Length
23 mm
Previews
3D
2D
Download CAD models