??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-615-M12 - 2-Wire
Bill of material
DW-AS-615-M12
Part number
Part reference
Product range
2-wire
Product family
Classics - Series 600
Housing size
M12 mm
Operating distance
4 mm
Connection
Mounting
Non-embeddable
Polarity
NAMUR
Output
Current
Interface
Standard output
Supply voltage
7.7...9 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M12, Non-embeddable mm
Polarity + Output
2-wire, NAMUR
Switching frequency max.
1000 Hz
Housing material
Chrome-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
미리보기
3D
2D
CAD모델 다운로드