??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Colson Group
Description
72 Series Pneumatic - Pneumatic Kingpin Heavy Duty Caster
Bill of material
72SF08227S
Part Number
72SF08227S
Series
72 Series Pneumatic
Fastening Type
Fastening Size
6-1/4" x 4-1/2"
Wheel Type
Black Pneumatic
Wheel Diameter
Cal
Tread Width
2.00 Cal
Brake Type
Swivel Lock
Bearing Type
Capacity
210 lbs
Mount Height
11 Cal
Swivel Lead
2 5/8 Cal
Swivel Radius
6.625 Cal
Previews
3D
2D
Pobierz modele CAD