카탈로그: Cleveland Lineartechnik
생성됨: 02.04.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
RO-18-60-130-75-NR-0-0
Cleveland Lineartechnik
Cross Roller Bearing Slides
Slides RO
Powered by
CAD모델 선택
{cleveland_lineartechnik/cross_roller_bearing_slides/slides_ro/ro_asmtab.prj},{NB=RO-18-60-130-75-NR-0-0(0)},{ORDERNO=320018},{TYP= Cross roller bearing slide-guide },{AF=O},{GR=18},{A=60},{B=130},{C=75},{POS=0},{MA=NR},{AR=0},{SZ=0},{G=1.3},{HUB=[0:75]},{PPATH=assemblies/ro_asmtpl.prj},{D=28},{E=39.0},{F=8.0},{G1=14.5},{G2=15.0},{H=25},{K=4*H},{LC=1700},{MX=30.0},{MY=36.0},{MZ=40.0},{A1=10.0},{B1=1*110},{C1=40},{D1=4.5},{E1=4.5},{F1=8.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 37
HELP_VARIABLE
Company
Cleveland Lineartechnik
Description
RO-Cross Roller Bearing Slides - Cross roller bearing slide-guide Open type
Bill of material
RO-18-60-130-75-NR-0-0
Slides type
Cross roller bearing slide-guide
Execution
Open execution
Size
18
18
Carriage width
60
60
mm
Length of the outer part
130
130
mm
Hub
75
75
mm
Sled position
mm
값 입력 POS
Sled position
mm
cm
inch
ft
확인
Mounting Style
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
Lock
Without lock
With standard lock
Without lock
With standard lock
mm
Sonder
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
Weight
1.3
1.3
kg
D
28
28
mm
E
39.0
39.0
mm
F
8.0
8.0
mm
G1
14.5
14.5
mm
G2
15.0
15.0
mm
H
25
25
mm
K
4*H
4*H
mm
Load capacity
1700
1700
N
Moment torque
30.0
30.0
Nm
Moment torque
36.0
36.0
Nm
Moment torque
40.0
40.0
Nm
A1
10.0
10.0
mm
B1
1*110
1*110
mm
C1
40
40
mm
D1
4.5
4.5
mm
E1
4.5
4.5
mm
F1
8.0
8.0
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성