카탈로그: CKD
생성됨: 08.04.2013
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
CKD
VSXM-H05B-44S-1-2
CKD
진공 시스템 장비
이젝터 시스템
진공 이젝터 유닛 (10.5mm 폭) VSX・VSXM
Powered by
CAD모델 선택
{ckd_cn/vacuum_system_components/vacuum_ejector_vacuum_unit/vsx/vsxm_1_asmtab.prj},{NB=VSXM-H05B-44S-1-2},{MODEL=VSXM},{VC=H},{ND=05},{VT=B},{V=4},{PS=4},{EX=S},{VOLT=1},{SN=2},{VSS=},{INFOTEXT=Product Info },{VER=1},{PPATH=vsxm_parts/vsxm_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
CKD
내용
VSXM - 매니폴드
BOM
VSXM-H05B-44S-1-2
형번
VSXM
Vacuum characteristics
H : High vacuum/medium flow rate
L : Medium vacuum/large flow rate
E : High vacuum/low flow rate
H : High vacuum/medium flow rate
L : Medium vacuum/large flow rate
E : High vacuum/low flow rate
노즐 지름
05 : φ0.5
07 : φ0.7
10 : φ1.0
05 : φ0.5
07 : φ0.7
10 : φ1.0
Valve type
B : Normally closed
D : Self hold type
B : Normally closed
D : Self hold type
Vacuum port
4 : φ4 push-in fitting
6 : φ6 push-in fitting
4 : φ4 push-in fitting
6 : φ6 push-in fitting
에어 공급 포트
4 : φ4 push-in fitting
6 : φ6 push-in fitting
8 : φ8 push-in fitting
10 : φ10 push-in fitting
4 : φ4 push-in fitting
6 : φ6 push-in fitting
8 : φ8 push-in fitting
10 : φ10 push-in fitting
배기 포트
S : Atmospheric release with silencer
6 : φ6 push-in fitting common exhaust
8 : φ8 push-in fitting common exhaust
10 : φ10 push-in fitting common exhaust
S : Atmospheric release with silencer
6 : φ6 push-in fitting common exhaust
8 : φ8 push-in fitting common exhaust
10 : φ10 push-in fitting common exhaust
솔레노이드 밸브 전압
1 : AC100V
3 : DC 24V
1 : AC100V
3 : DC 24V
Manifold station No.
2 : 2 stations
3 : 3 stations
4 : 4 stations
5 : 5 stations
6 : 6 stations
7 : 7 stations
8 : 8 stations
9 : 9 stations
10 : 10 stations
2 : 2 stations
3 : 3 stations
4 : 4 stations
5 : 5 stations
6 : 6 stations
7 : 7 stations
8 : 8 stations
9 : 9 stations
10 : 10 stations
Vacuum pressure switch specifications
Blank : Without vacuum pressure switch
DW : With digital display, NPN output 2 points
DA : With digital display, NPN ouput 1 point + analog ouput
AO : Analog output
Blank : Without vacuum pressure switch
DW : With digital display, NPN output 2 points
DA : With digital display, NPN ouput 1 point + analog ouput
AO : Analog output
제품정보
제품정보
C1
11.2
mm
L1
0.1
mm
C2 for Air supply port
15.2
mm
L2 for Air supply port
3.8
mm
C2 for Exhaust port
20.7
mm
L2 for Exhaust port
13.2
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성