카탈로그: CKD
생성됨: 08.04.2013
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
CKD
NW3GA210-C4-1
CKD
방향 제어 밸브
파일럿식 3・4・5포트 솔레노이드 밸브
플러그인 블록 매니폴드 W4GA/B/Z2・MW4GA/B/Z2
블록 매니 폴드
Reduced wiring
Powered by
CAD모델 선택
{ckd_cn/pneumatic_valve/3_4_5_port_valve_pilot_operated/plug_in_block_manifold_w4g2/block_manifold/reduced_wiring/nw3g2_asmtab.prj},{NB=NW3GA210-C4-1},{MODEL=NW3GA2},{SP=1},{PS=C4},{EC=},{TCPA=},{OPTM=},{OPTH=},{OPTA=},{OPTF=},{OPTZ=},{OPTZP=},{VOLT=1},{INFOTEXT=Product Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
회사명
CKD
내용
NW3G2 - Discrete valve block with solenoid valve
BOM
NW3GA210-C4-1
Model No.
NW3GA2
NW3GA2
전환 위치 구분
1 : 2-position single normally closed
11 : 2-position single normally open
66 : Two 3-port valves integrated, A side valve: Normally closed, B side vavle: Normally closed
1 : 2-position single normally closed
11 : 2-position single normally open
66 : Two 3-port valves integrated, A side valve: Normally closed, B side vavle: Normally closed
Port size (A/B-port)
C4 : φ4 push-in fitting
C6 : φ6 push-in fitting
C8 : φ8 push-in fitting
06 : Rc1/8
C4 : φ4 push-in fitting
C6 : φ6 push-in fitting
C8 : φ8 push-in fitting
06 : Rc1/8
Electrical connections
Blank : DC connector relay board
2 : 1- to 2-station socket assembly (290 mm cable), AC
3 : 3- to 4-station socket assembly (330 mm cable), AC
4 : 5- to 6-station socket assembly (380 mm cable), AC
5 : 7- to 8-station socket assembly (430 mm cable), AC
6 : 9- to 10-station socket assembly (480 mm cable), AC
7 : 11- to 14-station socket assembly (530 mm cable), AC
8 : 15- to 18-station socket assembly (610 mm cable), AC
Blank : DC connector relay board
2 : 1- to 2-station socket assembly (290 mm cable), AC
3 : 3- to 4-station socket assembly (330 mm cable), AC
4 : 5- to 6-station socket assembly (380 mm cable), AC
5 : 7- to 8-station socket assembly (430 mm cable), AC
6 : 9- to 10-station socket assembly (480 mm cable), AC
7 : 11- to 14-station socket assembly (530 mm cable), AC
8 : 15- to 18-station socket assembly (610 mm cable), AC
Terminal/connector pin array
Blank : Standard wiring
W : Double wiring
Blank : Standard wiring
W : Double wiring
옵션:논로크식 수동 장치
Blank : No option
M : Non-locking manual override
M7 : Manual override with OFF function
Blank : No option
M : Non-locking manual override
M7 : Manual override with OFF function
Option: With check valve
Blank : No option
H : With check valve
Blank : No option
H : With check valve
옵션:절삭유 대응품
Blank : No option
A : Ozone/coolant proof product
Blank : No option
A : Ozone/coolant proof product
옵션:A・B포트 필터
Blank : No option
F : A/B port filter built in
Blank : No option
F : A/B port filter built in
Option: spacer
Blank : No option
Z1 : Air supply spacer
Z3 : Exhaust spacer
Blank : No option
Z1 : Air supply spacer
Z3 : Exhaust spacer
port size of spacer
기호 없음 : 없음
기호 없음 : 없음
전압
1 : 100 VAC (rectifier integrated)
3 : 24 VDC
4 : 12 VDC
1 : 100 VAC (rectifier integrated)
3 : 24 VDC
4 : 12 VDC
제품정보
제품정보
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성